IESNA:LM-63-2002
[TEST]P1199215
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-730-U-RW
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 70 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND RECTANGULAR WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9236
TILT=NONE
52 -1 1 37 11 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
989.3 989.3 982.7 979.4 981.8 992.6 1012.4 1036 1077.5 1133.2
1197.8 1276.5 1361.9 1463.3 1585.9 1725.9 1872.1 2004.6 2110.7 2192.3
2251.2 2265.9 2188.1 2009.3 1758.9 1381.2 886.1 534.3 341.9 232
169.8 126.4 107 89.1 62.2 26.9 0
989.3 988.4 982.3 978 982.3 991.7 1010.6 1037 1079.4 1134.1
1203.9 1282.2 1368 1467 1591.5 1722.2 1870.2 2003.2 2108.8 2193.2
2254.1 2271.1 2198.4 2024 1776.4 1403.8 910.1 545.1 348 233.9
180.1 126.9 101.4 83 59.4 27.8 0
989.3 989.3 986 984.6 991.2 1006.8 1031.8 1064.8 1110.5 1169
1238.8 1317.5 1404.3 1503.8 1618.9 1753.3 1904.2 2048.9 2164.9 2253.6
2318.7 2348.9 2297 2139 1886.7 1535.9 1049.2 614 389 244.7
197.6 150.9 100.9 75 56.6 28.3 0
989.3 990.3 990.3 992.2 1005.4 1029.4 1065.3 1108.2 1161.9 1224.7
1295.9 1374.1 1462.8 1562.3 1674.1 1802.3 1951.3 2101.3 2238.5 2344.6
2419.6 2467.2 2463.4 2356.4 2123.9 1814.1 1377.9 835.1 490.4 290.5
205.6 160.3 129.2 100.9 66 29.2 0
989.3 989.8 993.6 1002.5 1021.9 1052.1 1098.3 1151.6 1211.4 1276.5
1349.1 1428.4 1513.2 1609 1715.1 1836.3 1969.7 2123.5 2281.9 2420.5
2523.3 2589.4 2629.9 2621 2494.6 2227.7 1871.6 1368 773.4 437.6
248.5 177.3 133.5 91 51.9 21.7 0
989.3 989.8 999.2 1016.7 1041.7 1077.1 1127.5 1184.6 1249.2 1318
1388.8 1462.8 1543.4 1633 1734.9 1848.5 1977.3 2115 2267.8 2425.7
2569.1 2676.6 2747.3 2795.9 2813.8 2730.4 2474.8 2089.5 1524.6 866.3
432.9 230.6 143.8 88.2 44.3 15.6 0
989.3 992.2 1006.3 1030.4 1061 1099.7 1145.9 1202 1263.3 1327.5
1393 1462.3 1536.8 1619.4 1711.8 1816.9 1930.6 2056 2188.5 2323.9
2462 2602.6 2726.1 2821.8 2889.3 2946.8 2964.7 2812.9 2436.6 1797.1
1029.9 435.7 194.8 84.4 40.6 15.6 0
989.3 993.6 1011.5 1044.5 1085.1 1126.1 1170.9 1214.7 1258.6 1308.1
1363.8 1423.2 1490.1 1561.8 1643.9 1736.3 1842.4 1955.1 2079.6 2206.4
2336.6 2461.6 2588.4 2710.1 2828.4 2935.5 3039.7 3155.2 3176.9 2876.1
2020.7 1128 389.5 158.4 74 20.7 0
989.3 996.4 1018.1 1055.8 1101.1 1143.5 1191.2 1230.3 1262.8 1296.3
1334.5 1380.3 1428.8 1485.4 1558 1641 1736.8 1847.6 1959.8 2083.4
2211.2 2332.4 2454.5 2576.6 2688.9 2789.8 2896.3 3020.8 3171.7 3266.1
2752.5 1708.9 612.1 194.8 82.1 20.7 0
989.3 995.9 1019.5 1059.6 1104.9 1152.5 1202.5 1240.2 1270.4 1301.5
1335.9 1369.4 1408.6 1462.3 1532.1 1610.4 1703.8 1809.9 1920.7 2039
2161.2 2284.7 2405.4 2529.5 2643.1 2732.7 2816.7 2921.8 3029.8 3168.9
2795 1794.3 371.1 95.7 40.6 16 0
989.3 995.5 1019.5 1060.5 1108.6 1156.3 1206.7 1244.9 1276.1 1305.3
1338.3 1372.7 1410.9 1468 1535.9 1616 1714.6 1819.3 1929.6 2052.2
2176.3 2297 2419.1 2540.3 2653 2739.3 2826.6 2929.4 3028.9 3153.8
2692.2 1600.5 280.6 81.6 35.8 11.8 0
